SBASB89 May 2025 ADS117L14 , ADS117L18
PRODUCTION DATA
The RESET pin is an active-low input that resets the ADC. The RESET pin is a Schmitt-triggered input designed to reduce noise sensitivity. See Figure 5-7 for RESET pin timing and for the start of SPI communications after reset. Because the ADC performs an automatic reset at power-on, a manual reset is not required.