SBASB89 May 2025 ADS117L14 , ADS117L18
PRODUCTION DATA
The ADS117L14 (quad) and ADS117L18 (octal) are 16-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs). The devices provide simultaneous sampling of four or eight channels with data rates up to 512kSPS (wideband filter mode) and 1365kSPS (low-latency filter mode). The 24-bit ADS127L14 (quad) and ADS127L18 (octal) ADCs are pin-compatible devices for increased resolution.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE |
|---|---|---|
| ADS117L1x | RSH (VQFN, 56) | 7mm × 7mm |
Power-scalable speed modes allow user-optimized tradeoffs between data rate, bandwidth and power consumption. The wideband and low-latency filters optimize ac-signal performance or dc-signal data throughput, all from one device.
Programmable over-sampling ratio (OSR) determines the data rate and signal bandwidth. The linear-phase wideband filter provides a usable bandwidth of 80% of the Nyquist frequency with ±0.0004dB pass-band ripple. The low-latency filter provides data with 3.9µs conversion latency.
Precharge buffers for each input channel reduce analog input current and sampling noise to improve accuracy. Reference input buffers reduce reference loading for improved accuracy.
The low-drift modulator achieves excellent dc precision with low noise for outstanding 16-bit performance. Low crosstalk error reduces signal coupling between channels for improved data isolation.
The devices are programmed by simple pin connections or by the SPI port. The frame-sync data port with selectable number of data lanes provides the conversion data in parallel or time division multiplexed formats. Daisy chain operation expands the system channel count of multiple devices to reduce the number of data lanes.
The devices are offered in identical 7mm × 7mm VQFN packages, permitting drop-in expandability, and are fully specified for operation over the –40°C to +125°C temperature range.