SBASB89 May 2025 ADS117L14 , ADS117L18
PRODUCTION DATA
CS is an active-low input that enables the SPI for communication. Communication is started by taking CS low and is ended by taking CS high. When CS is taken high, the device ends communication by interpreting the last 16 bits of input data (24 bits in CRC mode). The device interprets the last bits regardless of the number of bits shifted in. When CS is high, the SPI interface resets, commands are blocked, and the SDO pin enters a high-impedance state.