SBASB89 May 2025 ADS117L14 , ADS117L18
PRODUCTION DATA
The frame-sync CRC is an optional byte appended to the conversion data. The CRC is eight bits and is calculated over the two data bytes and, if enabled, three bytes including the STATUS_DP byte. The CRC uses the same CRC-8 ATM polynomial as the SPI CRC. The DP_CRC_EN bit of the DP_CFG1 register enables the CRC byte.