SBASB89 May 2025 ADS117L14 , ADS117L18
PRODUCTION DATA
The data port provides the conversion data in the form of data packets. A data packet consists of a STATUS_DP header byte, the channel data, and a CRC byte. The STATUS_DP and CRC bytes are optional and correspond to the conversion data of each channel. Figure 7-32 shows a full length, four-byte data packet, but is configurable to a two-byte packet consisting of 16-bit data alone. The STATUS_DP header and CRC bytes of the packet are enabled by bits 7 and 6 of the DP_CFG1 register.