SPRSP14D May 2019 – February 2021 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
CMPSS DAC output range | Internal reference | 0 | VDDA | V | |
External reference | 0 | VDAC(4) | |||
Static offset error(1) | –25 | 25 | mV | ||
Static gain error(1) | –2 | 2 | % of FSR | ||
Static DNL | Endpoint corrected | >–1 | 4 | LSB | |
Static INL | Endpoint corrected | –16 | 16 | LSB | |
Settling time | Settling to 1LSB after full-scale output change | 1 | µs | ||
Resolution | 12 | bits | |||
CMPSS DAC output disturbance(2) | Error induced by comparator trip or CMPSS DAC code change within the same CMPSS module | –100 | 100 | LSB | |
CMPSS DAC disturbance time(2) | 200 | ns | |||
VDAC reference voltage | When VDAC is reference | 2.4 | 2.5 or 3.0 | VDDA | V |
VDAC load(3) | When VDAC is reference | 6 | kΩ |