SPRSP14D May 2019 – February 2021 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Interprocessor Communication (IPC) module allows communications between the CPU subsystems.
IPC features include:
All IPC features are independent of each other, and most do not require any specific data format. There are also two registers for boot mode and status communication. For more information on these registers, see the ROM Code and Peripheral Booting chapter of the TMS320F2838x Real-Time Microcontrollers Technical Reference Manual.
This device has three cores [one Cortex-M4 core and two C28x cores (CPU1, CPU2)] and three different IPC modules: