SPRSP14D May 2019 – February 2021 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fINTOSC | Frequency, INTOSC1 and INTOSC2 | 9.7 | 10 | 10.3 | MHz | |
fINTOSC-STABILITY | Frequency stability at room temperature | 30°C, Nominal VDD | ±0.1 | % | ||
Frequency stability over VDD | 30°C | ±0.2 | % | |||
tINT0SC-ST | Start-up and settling time | 20 | µs |