The I2C module has the following features:
- Compliance with the
NXP™ Semiconductors I2C bus specification (version 2.1):
- Support for 8-bit format transfers
- 7-bit and 10-bit addressing modes
- General call
- START byte mode
- Support for multiple master-transmitters and slave-receivers
- Support for multiple slave-transmitters and master-receivers
- Combined master transmit/receive and receive/transmit mode
- Data transfer rate from 10 kbps up to 400 kbps (Fast-mode)
- Receive FIFO and Transmitter FIFO (16-deep x 8-bit FIFO)
- Supports two ePIE interrupts:
- I2Cx Interrupt – Any of the below events can be configured to generate an I2Cx interrupt:
- Transmit-data ready
- Receive-data ready
- Register-access ready
- No-acknowledgment received
- Arbitration lost
- Stop condition detected
- Addressed as slave
- I2Cx_FIFO interrupts:
- Transmit FIFO interrupt
- Receive FIFO interrupt
- Module enable/disable capability
- Free data format mode
Figure 7-66 shows the I2C block diagram.