The SDFM is a four-channel digital filter designed
specifically for current measurement and resolver position decoding in motor control
applications. Each input channel can receive an independent sigma-delta (ΣΔ)
modulated bit stream. The bit streams are processed by four individually
programmable digital decimation filters. The filter set includes a fast comparator
(secondary filter) for immediate digital threshold comparisons for over-current and
under-current monitoring, and zeros-crossing detection. Figure 7-56 shows a block diagram of the SDFMs.
SDFM features include:
- Eight external pins per SDFM module
- Four sigma-delta data input pins per SDFM module (SD-Dx, where x = 1 to 4)
- Four sigma-delta clock input pins per SDFM module (SD-Cx, where x = 1 to 4)
- Configurable modulator clock mode supported:
- Mode 0: Modulator clock rate equals the modulator data rate.
- Four independent, configurable secondary filter (comparator) units per SDFM module:
- Four different filter type selection (Sinc1/Sinc2/Sincfast/Sinc3) options available
- Ability to detect over-value condition, under-value condition, and Threshold-crossing conditions
- Two independent Higher Threshold comparators (used to detect over-value condition)
- Two independent Lower Threshold comparators (used to detect under-value condition)
- One independent Threshold-Crossing comparator (used to measure duty cycle/frequency with eCAP)
- OSR value for comparator filter unit (COSR) programmable from 1 to 32
- Four independent configurable primary filter (data filter) units per SDFM module:
- Four different filter type selection (Sinc1/Sinc2/Sincfast/Sinc3) options available
- OSR value for data filter unit (DOSR) programmable from 1 to 256
- Ability to enable or disable (or both) individual filter module
- Ability to synchronize all four independent filters of an SDFM module by using the Master Filter Enable (MFE) bit or by using PWM signals
- Data filter output can be represented in either 16 bits or 32 bits.
- Data filter unit has a programmable mode FIFO to reduce interrupt overhead. The FIFO has the following features:
- The primary filter (data filter) has a 16-deep x 32-bit FIFO.
- The FIFO can interrupt the CPU after programmable number of data-ready events.
- FIFO Wait-for-Sync feature: Ability to ignore data-ready events until the PWM synchronization signal (SDSYNC) is received. Once the SDSYNC event is received, the FIFO is populated on every data-ready event.
- Data filter output can be represented in either 16 bits or 32 bits.
- PWMx.SOCA/SOCB can be configured to serve as SDSYNC source on a per-data-filter-channel basis.
- PWMs can be used to generate a modulator clock for sigma-delta modulators.
- Configurable Input Qualification available for both SD-Cx and SD-Dx
- Ability to use one filter channel clock (SD-C1) to provide clock to other filter clock channels.
- Configurable digital filter available on comparator filter events to blankout comparator events caused by spurious noise
Note: Care should be taken to avoid noise on the SDx_Cy input. If the minimum pulse width requirements are not met (for example, through a noise glitch), then the SDFM results could become undefined.
Figure 7-56 shows the SDFM block diagram.