SLUA963B June 2020 – October 2022 UCC21710-Q1 , UCC21732-Q1 , UCC5870-Q1
The UCC5870-Q1 block diagram in the traction inverter system is shown in Figure 3-15. The legend specifies the Self-Test, Diagnostics, Protection and Driver Function blocks. In comparison to the UCC217xx-Q1 family of drivers, UCC5870-Q1 integrates many more diagnostic features such that external blocks are not longer required. Although this is beneficial to the system size and BOM reduction, it also results in the need for additional self-monitoring functions to ensure proper behavior. Thus, UCC5870-Q1 also has built-in monitoring functionality and user-commanded test features to ensure functionality of critical protection and monitoring circuits. This is done to prevent latent failures, which are those that cannot be detected by a protection mechanism.
Figure 3-15 Block Diagram of a Traction
Inverter System with UCC5870-Q1