SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The global power-reset-clock manager (GPRCM) module receives the sleep requests from the subsystems and the wake events from associated sources. Based on sleep requests and wake events, the GPRCM controls the clock sources, PLL, power switches, and the PMU to change or gate/ungate the supply, clocks, and resets to the following subsystems:
Programmable system clock frequency (using PLL) is not supported in the CC32xx, due to coexistence reasons. For ease of programming and system robustness, application code has limited access to the chip power and clock management infrastructure in CC32xx. The software interface to power management is limited to a subset of GPRCM registers, which are accessed through a set of easy-to-use API functions described in Section 15.3.
Figure 15-2 Power Management Control Architecture in CC32xx