SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Figure 7-7, Figure 7-8, Figure 7-9, Figure 7-10, Figure 7-11, and Figure 7-12 show the flow charts of command sequences available for the I2C master.
Figure 7-7 Master Single TRANSMIT
Figure 7-8 Master Single RECEIVE
Figure 7-9 Master TRANSMIT of Multiple Data Bytes
Figure 7-10 Master RECEIVE of Multiple Data Bytes
Figure 7-11 Master RECEIVE with Repeated START after Master TRANSMIT
Figure 7-12 Master TRANSMIT with Repeated START after Master RECEIVE