SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Waits to send data over the specified data line.
Parameters:
ulBasethe base address of the I2S module
ulDataLineone of the valid data lines
ulDatathe data to be transmittedThis function sends the
ucData
to the transmit register for the specified data line. If there is no space available, this function waits until space is available before returning.
Returns:
None