SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
| Parameter | Parameter Name | MIN | NOM | MAX | Unit |
|---|---|---|---|---|---|
| CIN | Pin capacitance | 4 | pF | ||
| VIH | High-level input voltage | 0.65* VDD | VDD + 0.5 V | V | |
| VIL | Low-level input voltage | –0.5 | 0.35* VDD | V | |
| IIH | High-level input current | 5 | nA | ||
| IIL | Low-level input current | 5 | nA | ||
| VOH | High-level output voltage (VDD = 3.0 V) | 2.4 | V | ||
| VOL | Low-level output voltage (VDD = 3.0 V) | 0.4 | V | ||
| IOH | High-level source current, VOH = 2.4 | ||||
| 2-mA drive | 2 | mA | |||
| 4-mA drive | 4 | ||||
| 6-mA drive | 6 | ||||
| IOL | Low-level sink current, VOH = 0.4 | ||||
| 2-mA drive | 2 | mA | |||
| 4-mA drive | 4 | ||||
| 6-mA drive | 6 | ||||
| Parameter | Parameter Name | MIN | NOM | MAX | Unit |
|---|---|---|---|---|---|
| CIN | Pin capacitance | 7 | pF | ||
| VIH | High-level input voltage | 0.65* VDD | VDD + 0.5 V | V | |
| VIL | Low-level input voltage | –0.5 | 0.35* VDD | V | |
| IIH | High-level input current | 50 | nA | ||
| IIL | Low-level input current | 50 | nA | ||
| VOH | High-level output voltage (VDD = 3.0 V) | 2.4 | V | ||
| IOH | High-level source current, VOH = 2.4 | ||||
| 2-mA drive | 1.5 | mA | |||
| 4-mA drive | 2.5 | ||||
| 6-mA drive | 3.5 | ||||
| IOL | Low-level sink current, VOH = 0.4 | ||||
| 2-mA drive | 1.5 | mA | |||
| 4-mA drive | 2.5 | ||||
| 6-mA drive | 3.5 | ||||
| Parameter | Parameter Name | MIN | NOM | MAX | Unit |
|---|---|---|---|---|---|
| IOH | Pullup current, VOH = 2.4 (VDD = 3.0 V) | 5 | µA | ||
| IOL | Pulldown current, VOL = 0.4 (VDD = 3.0 V) | 5 | µA |
TI recommends using the lowest possible drive-strength that is adequate for the applications. This minimizes the risk of interference to WLAN radio and mitigates any potential degradation of RF sensitivity and performance. The default drive-strength setting is 6 mA.