SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Configures the ADC internal timer.
Parameters:
This function configures the ADC internal timer. The ADC timer is 17-bit timer that internally time-stamps the ADC data samples. The user can read the timestamp, along with the sample, from the FIFO registers. Each sample in the FIFO contains 14-bit actual data and an 18-bit timestamp.
The
ulValue
parameter can take any value from 0 to 217.
Returns: