SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The watchdog timer (WDT) in the CC32xx device generates a regular interrupt or a reset when a time-out value is reached. The WDT regains control when a system fails because of a software error or because an external device fails to respond in the expected way. The CC32xx has one WDT module, clocked by the system clock.
The WDT module supports the following features:
The WDT can be configured to generate an interrupt to the controller on its first time-out, and a reset signal on its second time-out. When the WDT is configured, the Watchdog Timer Lock (WDTLOCK) register is written to prevent software from inadvertent altering the timer configuration.
The WDT module supports the following clock source: system clock (80 MHz in run mode)
The clock used for WDT is selected by the configuration register APRCM:WDTCLKEN.