SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Table 7-1 lists the external signals of the I2C interface and describes the function of each signal. The I2C interface signals are alternate functions for some GPIO signals and default to be GPIO signals at reset. The pin mux/pin assignment column in Table 7-1 lists the possible GPIO pin placements for the I2C signals. The CONFMODE bits in the GPIO_PAD_CONFIG register should be set to choose the I2C function. Set the I2CSDA and I2CSCL pins to open-drain using the IODEN bits of the GPIO_PAD_CONFIG register.
| Pin Name | Pin Number | Pin Mux / Pin Assignment | Pin Type | Buffer Type | Description |
|---|---|---|---|---|---|
| I2C1SCL | Pin 30 Pin Y | I/O | OD | I2C1 clock. This signal has an active pullup. | |
| I2C1SDA | Pin 29 Pin Q Pin R | I/O | OD | I2C1 data |