SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The CC32xx supports both IEEE Standard 1149.1 JTAG (4-wire) and the low-pin-count Arm® SWD (2-wire) debug interfaces. Depending on the board-level configuration of the sense-on-power pull resistors, by default, the chip powers up with either the 4-wire JTAG or the 2-wire SWD interface.
As shown in Figure 1-1, the 4-wire JTAG signals from the chip pins are routed through an IcePick module. TAPs other than the application MCU are reserved for TI production testing. A sequence that selects the TAP must be sent to the device to connect to the Arm® Cortex®-M4 JTAG TAP. The 2-wire mode, however, directly routes the Arm® SWD-TMS and SWD-TCK pins to the respective chip pins.