SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
By default, all digital pads are Hi-Z during forced reset (nRESET=0) and hibernate. This includes the serial-flash and JTAG pins.
On exit from chip reset or hibernate, the SPI-Flash pads and JTAG pads are configured automatically by the resident ROM firmware during device initialization. The ROM bootloader then reads the application image from the external SPI flash, loads it into SRAM, and makes a jump. At this point, all other digital I/Os are in the reset default state (Hi-Z). The application code must configure the I/Os. The application code must also configure any associated analog muxes for pins that are shared by both digital and analog or PM functions.