DLPU140A May   2024  – September 2025 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP2010LC , DLP2010NIR , DLP2021-Q1 , DLP230GP , DLP230KP , DLP230NP , DLP300S , DLP3010 , DLP3010LC , DLP301S , DLP3020-Q1 , DLP3021-Q1 , DLP3030-Q1 , DLP3034-Q1 , DLP3310 , DLP4500 , DLP4500NIR , DLP4620S-Q1 , DLP4621-Q1 , DLP470NE , DLP470TE , DLP4710 , DLP4710LC , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP500YX , DLP5500 , DLP550HE , DLP550JE , DLP5530-Q1 , DLP5530S-Q1 , DLP5531-Q1 , DLP5531A-Q1 , DLP5532-Q1 , DLP5533A-Q1 , DLP5534-Q1 , DLP6500FLQ , DLP6500FYE , DLP650LE , DLP650LNIR , DLP650NE , DLP650TE , DLP651LE , DLP651NE , DLP660TE , DLP670RE , DLP670S , DLP7000 , DLP7000UV , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV

 

  1.   1
  2.   Abstract
  3. 1DMD Diffraction Efficiency Calculator Functionality
  4. 2Installation and setup
  5. 3Input Parameters
    1. 3.1  Pixel Models (DMD Micromirror)
    2. 3.2  Parameter Sweeps
    3. 3.3  Wavelength
    4. 3.4  Illumination Angle of Incidence
    5. 3.5  Tilt Angle
    6. 3.6  ƒ/Number (Illumination and Projection)
    7. 3.7  Enhance Slider
    8. 3.8  Diffraction Energy Plot
    9. 3.9  Array Size
    10. 3.10 Output File Name
    11. 3.11 Average Diffraction Efficiency and Photopic Diffraction Efficiency
    12. 3.12 Apodization
    13. 3.13 Run Simulation
  6. 4Coordinate System
  7. 5Examples
    1. 5.1 High F/Number Illumination
    2. 5.2 Mismatched Illumination and Projection F/Number
    3. 5.3 Cantilever Versus Torsional With Same Pixel Pitch
    4. 5.4 Side Diamond Diffraction Pattern
    5. 5.5 Apodization
  8.   Trademarks
  9. 6References
  10. 7Revision History

Run Simulation

Once all of the values are entered, click the Run button to begin the simulation. The processing time can take up to a few minutes to execute depending on the parameters selected.

The resulting plots include the diffraction pattern in the far-field, the diffraction energy, which is a 3D interactive plot of the diffraction pattern, and the diffraction efficiency curve by wavelength. The average diffraction efficiency boxes populate and excel files are created with the diffraction efficiency by wavelength values and the diffraction energy distribution if the user selects the “Save Diffraction Pattern Data?” check-box.