DLPU140A May 2024 – September 2025 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP2010LC , DLP2010NIR , DLP2021-Q1 , DLP230GP , DLP230KP , DLP230NP , DLP300S , DLP3010 , DLP3010LC , DLP301S , DLP3020-Q1 , DLP3021-Q1 , DLP3030-Q1 , DLP3034-Q1 , DLP3310 , DLP4500 , DLP4500NIR , DLP4620S-Q1 , DLP4621-Q1 , DLP470NE , DLP470TE , DLP4710 , DLP4710LC , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP5500 , DLP550HE , DLP550JE , DLP5530-Q1 , DLP5530S-Q1 , DLP5531-Q1 , DLP5531A-Q1 , DLP5532-Q1 , DLP5533A-Q1 , DLP5534-Q1 , DLP6500FLQ , DLP6500FYE , DLP650LE , DLP650LNIR , DLP650NE , DLP650TE , DLP651LE , DLP651NE , DLP660TE , DLP670RE , DLP670S , DLP7000 , DLP7000UV , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV
The diffraction model is based on a spherical coordinate system as shown in Figure 4-1. The tilt and illumination angles are defined by theta (θ) and phi (Φ) angles in the coordinate system.
Figure 4-1 Spherical Coordinate System
Defined by Theta and Phi Angles for a Given Mirror Array PlaneAn example of a torsional design is presented in Figure 4-2 and a cantilever design in Figure 4-6. On and off state diffraction patterns are shown with their given theta and phi angles. The illumination direction, pupil diagram, and on and off rays are represented to help clarify the conditions that will be used when modeling diffraction. TRP pixel is the only cantilver pixel design; all other pixel models utilize a torsional design.
Figure 4-2 Torsional 12⁰ Mirror Tilt
Design With Corner Illumination with the pupil diagram showing On, Flat, and
Off states of the mirror
Figure 4-4 Mirror On State
Diffraction Pattern Model with Mirror (θ = 12⁰, Φ = -45⁰), Illumination (θ =
24⁰, Φ = -45⁰)
Figure 4-3 On and Off State
Illumination and Tilt Angles with their Associated Rays on a DMD
Figure 4-5 Mirror Off State
Diffraction Pattern Model with Mirror (θ = -12⁰, Φ = -45⁰), Illumination (θ
= 24⁰, Φ = -45⁰)
Figure 4-6 Cantilever 17⁰ Mirror Tilt
Design With Side Illumination with the pupil diagram showing On, Flat, and
Off states of the mirror
Figure 4-8 Mirror on State
Diffraction Pattern Model with Mirror (θ = 17⁰, Φ = 90⁰), Illumination (θ =
34⁰, Φ = 90⁰).
Figure 4-7 On and Off State
Illumination and Tilt Angles with their Associated Rays on a DMD
Figure 4-9 Mirror Off State
Diffraction Pattern Model with Mirror (θ = -17⁰, Φ = -90⁰), Illumination (θ
= 34⁰, Φ = 90⁰)