DLPU140A May 2024 – September 2025 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP2010LC , DLP2010NIR , DLP2021-Q1 , DLP230GP , DLP230KP , DLP230NP , DLP300S , DLP3010 , DLP3010LC , DLP301S , DLP3020-Q1 , DLP3021-Q1 , DLP3030-Q1 , DLP3034-Q1 , DLP3310 , DLP4500 , DLP4500NIR , DLP4620S-Q1 , DLP4621-Q1 , DLP470NE , DLP470TE , DLP4710 , DLP4710LC , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP500YX , DLP5500 , DLP550HE , DLP550JE , DLP5530-Q1 , DLP5530S-Q1 , DLP5531-Q1 , DLP5531A-Q1 , DLP5532-Q1 , DLP5533A-Q1 , DLP5534-Q1 , DLP6500FLQ , DLP6500FYE , DLP650LE , DLP650LNIR , DLP650NE , DLP650TE , DLP651LE , DLP651NE , DLP660TE , DLP670RE , DLP670S , DLP7000 , DLP7000UV , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV
The diffraction image can have a very large dynamic range which is difficult to display in a single image. Thus, the displayed image visual enhancement (VE) or gain can be increased to better view the lower-intensity parts of the diffraction image. The Enhance slider bar can be changed from 1-10 allowing the diffraction pattern to have a multiplier of the selected slider value. The default enhancement is 1.
Figure 3-4 and Figure 3-5 are examples of modeled DMD diffraction pattern using various enhancement values. The enhancement is used to help understand the dynamic range of the diffraction pattern.
Figure 3-4 Enhancement multiplier value
of 1
Figure 3-5 Enhancement multiplier value
of 5