DLPU140A May   2024  – September 2025 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP2010LC , DLP2010NIR , DLP2021-Q1 , DLP230GP , DLP230KP , DLP230NP , DLP300S , DLP3010 , DLP3010LC , DLP301S , DLP3020-Q1 , DLP3021-Q1 , DLP3030-Q1 , DLP3034-Q1 , DLP3310 , DLP4500 , DLP4500NIR , DLP4620S-Q1 , DLP4621-Q1 , DLP470NE , DLP470TE , DLP4710 , DLP4710LC , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP500YX , DLP5500 , DLP550HE , DLP550JE , DLP5530-Q1 , DLP5530S-Q1 , DLP5531-Q1 , DLP5531A-Q1 , DLP5532-Q1 , DLP5533A-Q1 , DLP5534-Q1 , DLP6500FLQ , DLP6500FYE , DLP650LE , DLP650LNIR , DLP650NE , DLP650TE , DLP651LE , DLP651NE , DLP660TE , DLP670RE , DLP670S , DLP7000 , DLP7000UV , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV

 

  1.   1
  2.   Abstract
  3. 1DMD Diffraction Efficiency Calculator Functionality
  4. 2Installation and setup
  5. 3Input Parameters
    1. 3.1  Pixel Models (DMD Micromirror)
    2. 3.2  Parameter Sweeps
    3. 3.3  Wavelength
    4. 3.4  Illumination Angle of Incidence
    5. 3.5  Tilt Angle
    6. 3.6  ƒ/Number (Illumination and Projection)
    7. 3.7  Enhance Slider
    8. 3.8  Diffraction Energy Plot
    9. 3.9  Array Size
    10. 3.10 Output File Name
    11. 3.11 Average Diffraction Efficiency and Photopic Diffraction Efficiency
    12. 3.12 Apodization
    13. 3.13 Run Simulation
  6. 4Coordinate System
  7. 5Examples
    1. 5.1 High F/Number Illumination
    2. 5.2 Mismatched Illumination and Projection F/Number
    3. 5.3 Cantilever Versus Torsional With Same Pixel Pitch
    4. 5.4 Side Diamond Diffraction Pattern
    5. 5.5 Apodization
  8.   Trademarks
  9. 6References
  10. 7Revision History

References

  1. J. E. Harvey, Linear Systems Formulation of Non-Paraxial Scalar Diffraction Theory, publication.
  2. Texas Instruments, DMD Optical Efficiency for Visible Wavelengths, application note.
  3. Texas Instruments, Using Lasers with DLP DMD technology, application note.