SCPS286 July   2025 TPLD2001

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Supply Current Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 I2C Bus Timing Requirements
    9. 5.9 SPI Timing Requirements
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  I/O Pins
        1. 7.3.1.1 Input Modes
        2. 7.3.1.2 Output Modes
        3. 7.3.1.3 Pull-Up or Pull-Down Resistors
      2. 7.3.2  Connection Mux
      3. 7.3.3  Configurable Use Logic Blocks
        1. 7.3.3.1 2-Bit LUT or D Flip-Flop/Latch macro-cell
          1. 7.3.3.1.1 2-Bit LUT
          2. 7.3.3.1.2 D Flip-Flop/Latch
        2. 7.3.3.2 2-Bit LUT or Pattern Generator macro-cell
          1. 7.3.3.2.1 2-Bit LUT
          2. 7.3.3.2.2 Pattern Generator
        3. 7.3.3.3 3-Bit LUT or D Flip-Flop/Latch with Reset/Set macro-cell
          1. 7.3.3.3.1 3-Bit LUT
          2. 7.3.3.3.2 D Flip-Flop/Latch with Reset/Set
        4. 7.3.3.4 3-Bit LUT or D Flip-Flop/Latch or Shift Register macro-cell
          1. 7.3.3.4.1 3-Bit LUT
          2. 7.3.3.4.2 D Flip-Flop/Latch with Reset/Set
          3. 7.3.3.4.3 8-Bit Shift Register
        5. 7.3.3.5 4-Bit LUT or D Flip-Flop/Latch with Reset/Set macro-cell
          1. 7.3.3.5.1 4-Bit LUT
          2. 7.3.3.5.2 D Flip-Flop/Latch with Reset/Set
      4. 7.3.4  Configurable Logic and Timing blocks
        1. 7.3.4.1 3-Bit LUT
        2. 7.3.4.2 D Flip-Flop/Latch with Reset/Set
        3. 7.3.4.3 Counters/Delay Generators (CNT/DLY)
          1. 7.3.4.3.1 Delay Mode
          2. 7.3.4.3.2 Reset Counter Mode
          3. 7.3.4.3.3 One-Shot Mode
          4. 7.3.4.3.4 Frequency Comparator Mode
          5. 7.3.4.3.5 Edge Detector Mode
          6. 7.3.4.3.6 Delayed Edge Detector Mode
        4. 7.3.4.4 LUT/DFF + CNT modes
      5. 7.3.5  Programmable Deglitch Filter or Edge Detector
      6. 7.3.6  Deglitch Filter or Edge Detector
      7. 7.3.7  State Machine (SM)
        1. 7.3.7.1 State Machine Inputs
        2. 7.3.7.2 State Machine Outputs
        3. 7.3.7.3 Configuring the State Machine
        4. 7.3.7.4 State Machine Timing Considerations
      8. 7.3.8  8-Bit Counters/Delay Generators/Finite State Machines
      9. 7.3.9  PWM Generators
      10. 7.3.10 Watchdog Timer
      11. 7.3.11 Analog Comparators
        1. 7.3.11.1 Discrete Analog Comparator (ACMP)
        2. 7.3.11.2 Multi-channel Analog Comparator (McACMP)
      12. 7.3.12 Voltage Reference (VREF)
      13. 7.3.13 Analog Temperature Sensor (TS)
      14. 7.3.14 Analog Multiplexer (AMUX)
      15. 7.3.15 Oscillators
        1. 7.3.15.1 2kHz Fixed Frequency Oscillator
        2. 7.3.15.2 2MHz Fixed Frequency Oscillator
        3. 7.3.15.3 25MHz Fixed Frequency Oscillator
        4. 7.3.15.4 Oscillator Power Modes
      16. 7.3.16 Serial Communications
        1. 7.3.16.1 I2C Mode
        2. 7.3.16.2 SPI Mode
        3. 7.3.16.3 Virtual I/Os
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset
      2. 7.4.2 Power Supply Control Modes
      3. 7.4.3 Protection Features
        1. 7.4.3.1 Device Read/Write Lock
        2. 7.4.3.2 OTP Cyclic Redundancy Check (CRC)
      4. 7.4.4 Programming
        1. 7.4.4.1 Selectable I2C/SPI Interface
        2. 7.4.4.2 One-Time Programmable Memory (OTP)
        3. 7.4.4.3 Intel HEX File Format
        4. 7.4.4.4 TPLD2001 Registers
          1. 7.4.4.4.1 TPLD2001_User Registers
          2. 7.4.4.4.2 TPLD2001_Cfg_0 Registers
          3. 7.4.4.4.3 TPLD2001_Cfg_1 Registers
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Power Considerations
        2. 8.2.1.2 Input Considerations
        3. 8.2.1.3 Output Considerations
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information
    2. 11.2 Mechanical Data

Intel HEX File Format

InterConnect Studio generates the configuration bits in Intel HEX format. The .hex file can be parsed to extract the datastream to configure the TPLD device. The Intel HEX record, or line of text, structure is shown below.

Table 7-37 Record structure example

:

10

0200

00

000102030405060708090A0B0C0D0E0F

76

Start code

Byte count

Address

Record type

Data

Checksum

  • Start code: one character, an ASCII colon (:).

  • Byte count: two hex digits to indicate the number of bytes in the Data field.

  • Address: four hex digits to represent the starting address offset of the first Data byte.

  • Record type: two hex digits defining the meaning of the Data field. While Intel HEX has six standard record types, only two are used in the .hex file generation.

    • Hex code 00: indicates Data record type; the example record structure above results in a Byte count of 0x10 (16 bytes), starting Address of 0x0200, and Data (0x00, 0x01, 0x02, 0x03, 0x04, 0x05, 0x06, 0x07, 0x08, 0x09, 0x0A, 0x0B, 0x0C, 0x0D, 0x0E, and 0x0F).

    • Hex code 01: indicates an End of File record type; the Byte count is 0x00, the Address is typically 0x0000, and the Data field is omitted.

  • Data: contains the sequence of Byte count bytes of data.

  • Checksum: two hex digits computed by taking the summation of each byte preceding the Checksum and computing the two's complement of the sum's least significant byte. This value can be used to verify the record has no errors.