SCPS286 July 2025 TPLD2001
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| Supply and Power-on Reset | ||||||||
| VPORR | Power-on reset voltage, VCC rising | VI = VCC or GND, IO = 0 | 1.27 | 1.39 | V | |||
| VPORF | Power-on reset voltage, VCC falling | VI = VCC or GND, IO = 0 | 1.14 | 1.26 | V | |||
| tSU | Startup time | from VCC rising past VPORR to GPO becoming active | 0.76 | ms | ||||
| VPP | Programming voltage | 7.5 | 8 | V | ||||
| Digital IO | ||||||||
| VT+ | Positive-going input threshold voltage | Logic Input with Schmitt Trigger | 1.8V ± 0.09V | 0.94 | 1.27 | V | ||
| 3.3V ± 0.3V | 1.55 | 2.17 | ||||||
| 5V ± 0.5V | 2.21 | 3.19 | ||||||
| VT- | Negative-going input threshold voltage | Logic Input with Schmitt Trigger | 1.8V ± 0.09V | 0.58 | 0.94 | V | ||
| 3.3V ± 0.3V | 1.1 | 1.79 | ||||||
| 5V ± 0.5V | 1.63 | 2.7 | ||||||
| VHYS | Schmitt-Trigger hysteresis (VT+ - VT-) | Logic Input with Schmitt Trigger | 1.8V ± 0.09V | 0.08 | 0.36 | V | ||
| 3.3V ± 0.3V | 0.15 | 0.66 | ||||||
| 5V ± 0.5V | 0.22 | 1.00 | ||||||
| VOH | High-level output voltage | Push-pull 1X | IOH = -100µA | 1.8V ± 0.09V | 1.68 | V | ||
| Push-pull 2X | 1.69 | |||||||
| Push-pull 1X | IOH = -3mA | 3.3V ± 0.3V | 2.47 | |||||
| Push-pull 2X | 2.63 | |||||||
| Push-pull 1X | IOH = -5mA | 5V ± 0.5V | 3.84 | |||||
| Push-pull 2X | 4.02 | |||||||
| VOH | High-level output voltage | SPI SDO | IOH = -2mA | 1.71V to 5.5V | (0.8 × VCC) | V | ||
| VOL | Low-level output voltage | Push-pull 1X | IOL = 100µA | 1.8V ± 0.09V | 0.01 | V | ||
| Push-pull 2X | 0.01 | |||||||
| Open-drain NMOS 1X | 0.01 | |||||||
| Open-drain NMOS 2X | 0.01 | |||||||
| Push-pull 1X | IOL = 3mA | 3.3V ± 0.3V | 0.1 | |||||
| Push-pull 2X | 0.1 | |||||||
| Open-drain NMOS 1X | 0.1 | |||||||
| Open-drain NMOS 2X | 0.1 | |||||||
| Push-pull 1X | IOL = 5mA | 5V ± 0.5V | 0.12 | |||||
| Push-pull 2X | 0.12 | |||||||
| Open-drain NMOS 1X | 0.12 | |||||||
| Open-drain NMOS 2X | 0.12 | |||||||
| VOL | Low-level output voltage | I2C SCL, SDA pins (Open-drain NMOS 4X) | IOL = 3mA | VCC > 2V | 0.4 | V | ||
| I2C SCL, SDA pins (Open-drain NMOS 4X) | IOL = 2mA | VCC ≤ 2V | (0.2 × VCC) | |||||
| SPI SDO pin | IOL = 2mA | 1.71V to 5.5V | (0.2 × VCC) | |||||
| IOL | Low-level output current | I2C SCL, SDA pins (Standard mode, Fast mode) | VOL = 0.4V |
1.71V to 5.5V | 3 | mA | ||
| I2C SCL, SDA pins (Fast mode Plus) | 20 | |||||||
| II | Input leakage current | All pins | VI = VCC | 1.71V to 5.5V | ±1 | µA | ||
| VI = GND | ±1 | |||||||
| IOZ | Off-state (high-Z state) output current | VO = 0 to 5.5V | 1.71V to 5.5V | ±1 | µA | |||
| Ioff | Input/output power-off leakage current | VI or VO = 5.5V | 0V | ±5 | µA | |||
| FOUT | Max output frequency (1) | All
IOs Push-pull 1X or Push-pull 2X |
CL = 15pF | 1.8V ± 0.09V | 8 | MHz | ||
| 3.3V ± 0.3V | 8 | MHz | ||||||
| 5V ± 0.5V | 8 | MHz | ||||||
| FOUT | Max output frequency (1) | IO14,
IO15, IO17 only Push-pull 1X or Push-pull 2X |
CL = 15pF | 1.8V ± 0.09V | 10 | MHz | ||
| 3.3V ± 0.3V | 12 | MHz | ||||||
| 5V ± 0.5V | 12 | MHz | ||||||
| Rpu(int) | Internal pull-up resistance | 1 | MΩ | |||||
| 100 | kΩ | |||||||
| 10 | kΩ | |||||||
| Rpd(int) | Internal pull-down resistance | 1 | MΩ | |||||
| 100 | kΩ | |||||||
| 10 | kΩ | |||||||
| CI | Input pin capacitance | each input pin | VI = VCC or GND | 1.71V to 5.5V | 4 | 10 | pF | |
| CI | Input pin capacitance | I2C SCL
pin SPI SDI, SCK, nCS pins |
VI = VCC or GND | 1.71V to 5.5V | 4 | 10 | pF | |
| CIO | Input-output pin capacitance | each I/O pin | VIO = VCC or GND | 1.71V to 5.5V | 4 | 10 | pF | |
| CIO | Input-output pin capacitance | I2C SDA pin | VIO = VCC or GND | 1.71V to 5.5V | 4 | 10 | pF | |
| Analog Comparator - Discrete Analog Comparator | ||||||||
| tstart | Start time | ACMP
power on delay |
Bandgap force
on, Oscillator force on |
1.71V to 5.5V | 110 | µs | ||
| Bandgap force
on, Oscillator auto on |
110 | |||||||
| Bandgap auto
on, Oscillator force on |
110 | |||||||
| Bandgap auto
on, Oscillator auto on |
||||||||
| VAI | Input voltage | Positive input | 1.71V to 5.5V | 0 | VCC | V | ||
| Negative input | 0 | 2.016 | ||||||
| Voffset | Input offset voltage | TA = 25℃ | VHYS = 0mV, Gain = 1, VREF = 32mV to 1504mV |
1.71V to 5.5V | -12 | 12 | mV | |
| –40°C < TA ≤ 125°C | -15 | 15 | ||||||
| TA = 25℃ | VHYS = 0mV, Gain = 1, VREF = 32mV to 2016mV |
2.3V to 5.5V | -12 | 12 | ||||
| –40°C < TA ≤ 125°C | -15 | 15 | ||||||
| dVIO/dT | Input offset voltage drift | –40°C < TA ≤ 125°C | VHYS =
0mV, Gain = 1, VREF = 32mV to 1504mV |
1.71V to 5.5V | ±7 | µV/ºC | ||
| VHYS =
0mV, Gain = 1, VREF = 32mV to 2016mV |
2.3V to 5.5V | ±7 | ||||||
| IB | Input bias current | 1 | µA | |||||
| CID | Input capacitance, differential | 3 | pF | |||||
| CIM | Input capacitance, common mode | 3 | pF | |||||
| PROP | Propagation delay, response time |
Low to High, Low bandwidth enabled |
Gain
= 1, Vref = 32mV to 1504mV, Overdrive = 32mV |
1.71V to 5.5V | 11 | µs | ||
| High to Low, Low bandwidth enabled |
10 | |||||||
| Low to High, Low bandwidth disabled |
2 | |||||||
| High to Low, Low bandwidth disabled |
2 | |||||||
| Low to High, Low bandwidth enabled |
Gain
= 1, Vref = 32mV to 2016mV, Overdrive = 32mV |
2.3V to 5.5V | 11 | |||||
| High to Low, Low bandwidth enabled |
8 | |||||||
| Low to High, Low bandwidth disabled |
2 | |||||||
| High to Low, Low bandwidth disabled |
2 | |||||||
| Analog Comparator - Multi-channel Analog Comparator | ||||||||
| tstart | Start time | ACMP
power on delay |
Bandgap force
on OSC force on 1-channel, 1-VREF |
1.71V to 5.5V | 130 | µs | ||
| Bandgap force
on OSC0 force on Multi-channel mode |
2.9 | ms | ||||||
| Bandgap force
on OSC1 force on Multi-channel mode |
150 | µs | ||||||
| VAI | Input voltage | Positive input | 1.71V to 5.5V | 0 | VCC | V | ||
| Negative input | 0 | 2.016 | ||||||
| Voffset | Input offset voltage | TA = 25℃ | VHYS = 0mV, Gain = 1, VREF = 32mV to 1504mV |
1.71V to 5.5V | -12 | 12 | mV | |
| –40°C < TA ≤ 125°C | -15 | 15 | ||||||
| TA = 25℃ | VHYS = 0mV, Gain = 1, VREF = 32mV to 2016mV |
2.3V to 5.5V | -12 | 12 | ||||
| –40°C < TA ≤ 125°C | -15 | 15 | ||||||
| dVIO/dT | Input offset voltage drift | –40°C < TA ≤ 125°C | VHYS =
0mV, Gain = 1, VREF = 32mV to 1504mV |
1.71V to 5.5V | ±7 | µV/ºC | ||
| VHYS =
0mV, Gain = 1, VREF = 32mV to 2016mV |
2.3V to 5.5V | ±7 | ||||||
| IB | Input bias current | 1 | µA | |||||
| CID | Input capacitance, differential | 3 | pF | |||||
| CIM | Input capacitance, common mode | 3 | pF | |||||
| PROP | Propagation delay, response time |
Low to High, Low bandwidth enabled |
1
channel, Gain = 1, Vref = 32mV to 1504mV, Overdrive = 32mV |
1.71V to 5.5V | 11 | µs | ||
| High to Low, Low bandwidth enabled |
10 | |||||||
| Low to High, Low bandwidth disabled |
1
channel, Gain = 1, Vref = 32mV to 1504mV, Overdrive = 32mV |
1.71V to 5.5V | 2 | |||||
| High to Low, Low bandwidth disabled |
2 | |||||||
| Low to High, Low bandwidth enabled |
1
channel, Gain = 1, Vref = 32mV to 2016mV, Overdrive = 32mV |
2.3V to 5.5V | 11 | µs | ||||
| High to Low, Low bandwidth enabled |
8 | µs | ||||||
| Low to High, Low bandwidth disabled |
1
channel, Gain = 1, Vref = 32mV to 2016mV, Overdrive = 32mV |
2.3V to 5.5V | 2 | µs | ||||
| High to Low, Low bandwidth disabled |
2 | µs | ||||||
| Low to High | Multi-channel, Gain = 1, Vref = 32mV to 1504mV, Overdrive = 32mV |
1.71V to 5.5V | (tSMP_CLK × CH) | µs | ||||
| High to Low | (tSMP_CLK × CH) | µs | ||||||
| Low to High | Multi-channel, Gain = 1, Vref = 32mV to 2016mV, Overdrive = 32mV |
2.3V to 5.5V | (tSMP_CLK × CH) | µs | ||||
| High to Low | (tSMP_CLK × CH) | µs | ||||||
| Analog Comparator - Hysteresis | ||||||||
| VHYS | Built-in hysteresis | –40°C < TA ≤ 125°C | VHYS = 64 mV | 1.71V to 5.5V | 54.4 | 66.9 | 71.0 | mV |
| VHYS = 128 mV | 109.0 | 130.8 | 135.0 | |||||
| VHYS = 192 mV | 190.0 | 194.8 | 199.2 | |||||
| Analog Comparator - Input Gain | ||||||||
| Rsin | Series input resistance | Gain = 0.5 | 1.71V to 5.5V | 1 | MΩ | |||
| Gain = 0.33 | 0.75 | |||||||
| Gain = 0.25 | 1 | |||||||
| Gerr | Gain error | Gain = 0.5 | 1.71V to 5.5V | -0.3 | 2.7 | % | ||
| Gain = 0.33 | -0.7 | 5.0 | ||||||
| Gain = 0.25 | -0.7 | 4.7 | ||||||
| Voltage Reference | ||||||||
| VREF | Internal VREF error | TA = 25℃ | VREF = 32mV to 512mV | 1.71V to 5.5V | -6.0 | 1 | 6.0 | % |
| –40°C < TA ≤ 125°C | -6.0 | 1 | 6.0 | |||||
| TA = 25℃ | VREF = 544mV to 1024mV | -6.0 | 0.95 | 6.0 | ||||
| –40°C < TA ≤ 125°C | -6.0 | 0.95 | 6.0 | |||||
| TA = 25℃ | VREF = 1056mV to 1504mV | -6.0 | 0.9 | 6.0 | ||||
| –40°C < TA ≤ 125°C | -6.0 | 0.9 | 6.0 | |||||
| TA = 25℃ | VREF = 1536mV to 2016mV | 2.3 V to 5.5 V | -6.0 | 0.85 | 6.0 | |||
| –40°C < TA ≤ 125°C | -6.0 | 0.85 | 6.0 | |||||
| Analog Temperature Sensor | ||||||||
| TERR | Temperature sensor accuracy | 10°C to 45°C | 1.71V to 5.5V | -1.8 | 4.3 | ºC | ||
| -40°C to 85°C | -4.9 | 5.2 | ||||||
| -40°C to 105°C | -6.1 | 5.2 | ||||||
| -40°C to 125°C | -9.4 | 5.2 | ||||||
| TOUT | Temperature sensor output | -40°C | 1.71V to 5.5V | 1.232 | 1.254 | V | ||
| -30°C | 1.184 | 1.204 | ||||||
| -20°C | 1.138 | 1.158 | ||||||
| -10°C | 1.092 | 1.112 | ||||||
| 0°C | 1.046 | 1.067 | ||||||
| 10°C | 1.000 | 1.022 | ||||||
| 20°C | 0.955 | 0.977 | ||||||
| 25°C | 0.933 | 0.955 | ||||||
| 30°C | 0.911 | 0.933 | ||||||
| 40°C | 0.866 | 0.889 | ||||||
| 50°C | 0.821 | 0.845 | ||||||
| 60°C | 0.775 | 0.801 | ||||||
| 70°C | 0.730 | 0.757 | ||||||
| 80°C | 0.685 | 0.713 | ||||||
| 85°C | 0.663 | 0.692 | ||||||
| 90°C | 0.640 | 0.670 | ||||||
| 100°C | 0.596 | 0.627 | ||||||
| 110°C | 0.552 | 0.584 | ||||||
| 120°C | 0.508 | 0.543 | ||||||
| 125°C | 0.486 | 0.522 | ||||||
| 130°C | 0.464 | 0.502 | ||||||
| tDELAY | Temperature sensor start-up delay | 1.71V to 5.5V | 70 | 100 | µs | |||
| Analog Multiplexer | ||||||||
| ron | ON-state switch resistance | –40°C < TA ≤ 125°C | VI =
0V, IO = 4mA |
1.8V ± 0.09V | 35 | Ω | ||
| VI =
1.71V, IO = -4mA |
35 | |||||||
| VI =
0V, IO = 8mA |
2.5V ± 0.2V | 32.5 | ||||||
| VI =
2.3V, IO = -8mA |
32.5 | |||||||
| VI =
0V, IO = 24mA |
3.3V ± 0.3V | 30 | ||||||
| VI =
3V, IO = -24mA |
30 | |||||||
| VI =
0V, IO = 30mA |
5V ± 0.5V | 25 | ||||||
| VI =
2.4V, IO = -30mA |
25 | |||||||
| VI =
4.5V, IO = -30mA |
25 | |||||||
| rrange | ON-state switch resistance over signal range | 0
≤ VA, VB ≤ VCC –40°C < TA ≤ 125°C |
IO = -4mA | 1.8V ± 0.09V | 205 | Ω | ||
| IO = -8mA | 2.5V ± 0.2V | 75 | ||||||
| IO = -24mA | 3.3V ± 0.3V | 35 | ||||||
| IO = -30mA | 5V ± 0.5V | 25 | ||||||
| Δron | Difference of ON-state resistance between switches | VA,
VB = 1.15V –40°C < TA ≤ 125°C |
IO = -4mA | 1.8V ± 0.09V | 0.5 | Ω | ||
| VA,
VB = 1.6V –40°C < TA ≤ 125°C |
IO = -8mA | 2.5V ± 0.2V | 0.3 | |||||
| VA,
VB = 2.1V –40°C < TA ≤ 125°C |
IO = -24mA | 3.3V ± 0.3V | 0.3 | |||||
| VA,
VB = 3.15V –40°C < TA ≤ 125°C |
IO = -30mA | 5V ± 0.5V | 0.2 | |||||
| ron(flat) | ON-state resistance flatness | 0
≤ VA, VB ≤ VCC –40°C < TA ≤ 125°C |
IO = -4mA | 1.8V ± 0.09V | 110 | Ω | ||
| IO = -8mA | 2.5V ± 0.2V | 40 | ||||||
| IO = -24mA | 3.3V ± 0.3V | 10 | ||||||
| IO = -30mA | 5V ± 0.5V | 2 | ||||||
| Ioff | OFF-state switch leakage current | 0 ≤ VI, VO ≤ VCC | 1.71V to 5.5V | ±7.5 | µA | |||
| IS(on) | ON-state switch leakage current | VI =
VCC or GND, VO = Open |
5.5V | ±0.1 | ±2.5 | µA | ||
| Cio(off) | Switch input/output capacitance | A, B | 5V | 9.5 | pF | |||
| Cio(on) | Switch input/output capacitance | A, B | 5V | 20 | pF | |||
| Y | 20 | |||||||