SCPS286 July 2025 TPLD2001
ADVANCE INFORMATION
The TPLD2001 has eight configurable logic and timing blocks (macro-cells) that can serve as a combinational or sequential logic function. The configurable logic and timing blocks can serve as a 3-bit LUT, D flip-flop with nRST/nSET, an 8-bit Counter/Delay generator, or a 16-bit Counter/Delay generator. These macro-cells also have the option to combine the previous functions, with a LUT/DFF output connected to the CNT/DLY input or a CNT/DLY output connected to any LUT/DFF input.