SCPS286 July 2025 TPLD2001
ADVANCE INFORMATION
The TPLD2001 has a voltage reference macro-cell to provide references to the analog comparators. This macro-cell provides a user selection of fixed voltage references from 32 mV to 2.016 V in 32 mV increments or an externally supplied voltage reference from the External VREF AIO can be provided. The External VREF option is shared between all comparators and all channels of the McACMP.
When operating on a VCC less than 2.3 V, the maximum VREF option is reduced to VCC - 0.3 V; thus, the maximum VREF when operating at 1.8 V supply is 1.504 V.
The VREF selection per discrete analog comparator or per channel of the multi-channel sampling analog comparator can be updated in-system using the User Registers. For glitch-free measurements, it is recommended to disable/power down all analog comparators when changing the VREF. If the analog comparator is not disabled while the VREF selection is being updated, it may take up to 10µs for valid data to be output from the analog comparators.
|
Bit Enumeration |
VREF output |
|---|---|
| 000000 | 32 mV |
| 000001 | 64 mV |
| 000010 | 96 mV |
| 000011 | 128 mV |
| 000100 | 160 mV |
| 000101 | 192 mV |
| 000110 | 224 mV |
| 000111 | 256 mV |
| 001000 | 288 mV |
| 001001 | 320 mV |
| 001010 | 352 mV |
| 001011 | 384 mV |
| 001100 | 416 mV |
| 001101 | 448 mV |
| 001110 | 480 mV |
| 001111 | 512 mV |
| 010000 | 544 mV |
| 010001 | 576 mV |
| 010010 | 608 mV |
| 010011 | 640 mV |
| 010100 | 672 mV |
| 010101 | 704 mV |
| 010110 | 736 mV |
| 010111 | 768 mV |
| 011000 | 800 mV |
| 011001 | 832 mV |
| 011010 | 864 mV |
| 011011 | 896 mV |
| 011100 | 928 mV |
| 011101 | 960 mV |
| 011110 | 992 mV |
| 011111 | 1024 mV |
| 100000 | 1056 mV |
| 100001 | 1088 mV |
| 100010 | 1120 mV |
| 100011 | 1152 mV |
| 100100 | 1184 mV |
| 100101 | 1216 mV |
| 100110 | 1248 mV |
| 100111 | 1280 mV |
| 101000 | 1312 mV |
| 101001 | 1344 mV |
| 101010 | 1376 mV |
| 101011 | 1408 mV |
| 101100 | 1440 mV |
| 101101 | 1472 mV |
| 101110 | 1504 mV |
| 101111 | 1536 mV |
| 110000 | 1568 mV |
| 110001 | 1600 mV |
| 110010 | 1632 mV |
| 110011 | 1664 mV |
| 110100 | 1696 mV |
| 110101 | 1728 mV |
| 110110 | 1760 mV |
| 110111 | 1792 mV |
| 111000 | 1824 mV |
| 111001 | 1856 mV |
| 111010 | 1888 mV |
| 111011 | 1920 mV |
| 111100 | 1952 mV |
| 111101 | 1984 mV |
| 111110 | 2016 mV |
| 111111 | Ext. VREF AIO |
| VCC | VREF Range |
|---|---|
| 1.71 V - 2.3 V | 32 mV - 1.504 V |
|
2.3 V - 5.5 V |
32 mV - 2.016 V |