SCPS286 July 2025 TPLD2001
ADVANCE INFORMATION
The TPLD2001 has two Analog multiplexer (AMUX) macro-cells that operate as break-before-make, single-pole double-throw (SPDT) analog switches. This AMUX can handle both analog and digital signals and permits signals with amplitudes of up to VCC (peak) to be transmitted in either direction.
Either the A channel or the B channel is activated depending upon the control input from the connection mux. If the control input is Low, A channel is selected. If the control input is High, B channel is selected.
Control input (CMX_OUT) | On channel |
|---|---|
| Low | AMUX Y = AMUX A |
High | AMUX Y = AMUX B |