SLVA477C December 2011 – September 2026 TLV62080 , TLV62085 , TLV62090 , TLV62130 , TLV62130A , TLV62150 , TLV62150A , TPS62000 , TPS62000-HT , TPS62002 , TPS62003 , TPS62004 , TPS62005 , TPS62006 , TPS62007 , TPS62008 , TPS62020 , TPS62021 , TPS62026 , TPS62040 , TPS62042 , TPS62043 , TPS62044 , TPS62046 , TPS62050 , TPS62051 , TPS62052 , TPS62054 , TPS62056 , TPS62060 , TPS62061 , TPS62063 , TPS62065 , TPS62067 , TPS62080 , TPS62080A , TPS62081 , TPS62082 , TPS62085 , TPS62086 , TPS62087 , TPS62088 , TPS62090 , TPS62090-Q1 , TPS62091 , TPS62092 , TPS62093 , TPS62097 , TPS62097-Q1 , TPS62100 , TPS62101 , TPS62102 , TPS62103 , TPS62110 , TPS62110-EP , TPS62110-HT , TPS62110-Q1 , TPS62111 , TPS62111-EP , TPS62112 , TPS62112-EP , TPS62113 , TPS62120 , TPS62122 , TPS62125 , TPS62130 , TPS62130A , TPS62131 , TPS62132 , TPS62133 , TPS62135 , TPS62136 , TPS62140 , TPS62140A , TPS62141 , TPS62142 , TPS62143 , TPS62150 , TPS62150A , TPS62151 , TPS62152 , TPS62153 , TPS62160 , TPS62161 , TPS62162 , TPS62163 , TPS62170 , TPS62171 , TPS62172 , TPS62173 , TPS62175 , TPS62177 , TPS62180 , TPS62200 , TPS62201 , TPS62202 , TPS62203 , TPS62204 , TPS62205 , TPS62207 , TPS62208 , TPS62220 , TPS62221 , TPS62222 , TPS62223 , TPS62224 , TPS62225 , TPS62227 , TPS62228 , TPS62230 , TPS62231-Q1 , TPS622314-Q1 , TPS62240 , TPS62242 , TPS62242-Q1 , TPS62243 , TPS62250 , TPS62260 , TPS62260-Q1 , TPS62261 , TPS62261-Q1 , TPS62262 , TPS62262-Q1 , TPS62263 , TPS62263-Q1 , TPS62270 , TPS62272 , TPS62273 , TPS62290 , TPS62290-Q1 , TPS62291 , TPS62293 , TPS62293-Q1 , TPS62300 , TPS62301 , TPS62302 , TPS62303 , TPS62304 , TPS62305 , TPS62320 , TPS62321 , TPS62350 , TPS62352 , TPS62353 , TPS62354 , TPS62355 , TPS62356 , TPS62360 , TPS62361B , TPS62362 , TPS62363 , TPS62366A , TPS62366B , TPS62400 , TPS62400-Q1 , TPS62401 , TPS62402 , TPS62402-Q1 , TPS62403 , TPS62404 , TPS62404-Q1 , TPS62406-Q1 , TPS62407-Q1 , TPS62410 , TPS62410-Q1 , TPS62420 , TPS62420-Q1 , TPS62421 , TPS62422-Q1 , TPS62423-Q1 , TPS62424-Q1 , TPS62510 , TPS62560 , TPS62561 , TPS62562 , TPS62590 , TPS62590-Q1 , TPS62601 , TPS62612 , TPS62615 , TPS62616 , TPS62619 , TPS62620 , TPS62621 , TPS62622 , TPS62623 , TPS62624 , TPS62625 , TPS62650 , TPS62650-Q1 , TPS62651 , TPS62660 , TPS62665 , TPS62671 , TPS62672 , TPS62674 , TPS62675 , TPS62679 , TPS62690 , TPS62693 , TPS62700 , TPS62730 , TPS62732 , TPS62733 , TPS62740 , TPS62750 , TPS62751 , TPS62800 , TPS62801 , TPS62802 , TPS62806 , TPS62807 , TPS62808 , TPS62821 , TPS62822 , TPS62823 , TPS62825 , TPS62826 , TPS62840 , TPS62870 , TPS62870-Q1 , TPS62871 , TPS62871-Q1 , TPS62872 , TPS62872-Q1 , TPS62873 , TPS62873-Q1 , TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1 , TPS65000 , TPS65001 , TPS65010 , TPS65011 , TPS65012 , TPS65013 , TPS65014 , TPS65020 , TPS65021 , TPS65022 , TPS65023 , TPS650231 , TPS65050 , TPS65055 , TPS65070 , TPS65072 , TPS65073 , TPS650830 , TPS65086 , TPS65090 , TPS65137 , TPS65160 , TPS65160A , TPS65161 , TPS65161A , TPS65161B , TPS65162 , TPS65163 , TPS65167A , TPS65175 , TPS65175B , TPS65175C , TPS65177 , TPS65177A , TPS65180B , TPS65181B , TPS65182B , TPS65217 , TPS65218 , TPS65218D0 , TPS65640 , TPS65642 , TPS65642A , TPS65720 , TPS65721 , TPS65910 , TPS65911 , TPS65912 , TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15 , TPSM8287B15 , TPSM8287B30
VIN(max) = maximum input
voltage
VOUT = output voltage
η = efficiency of the converter, e.g., estimated
85%
VIN(max) = maximum input
voltage
VOUT = desired output
voltage
D = duty cycle calculated in Equation 15
fS = minimum switching frequency of
the converter
L = selected inductor value
ILIM(min) = minimum value
of the current limit of the integrated switch (given in the data sheet)
ΔIL = inductor ripple current calculated
in Equation 16
ΔIL = inductor ripple
current calculated in Equation 16
IOUT(max) = maximum output current
necessary in the application
VIN = typical input
voltage
VOUT = desired output
voltage
fS = minimum switching
frequency of the converter
ΔIL= estimated
inductor ripple current, see next paragraph
ΔIL = estimated inductor
ripple current
IOUT(max) = maximum output
current necessary in the application
IOUT(max) = maximum output
current necessary in the application
D = duty cycle
calculated in Equation 1
IF = average forward
current of the rectifier diode
VF = forward
voltage of the rectifier diode
D = duty cycle
calculated in Equation 1
IFB = feedback bias current from data sheet
VFB = feedback voltage from
the data sheet
IR1/2 = current through the
resistive divider to GND, calculated in Equation 23
VOUT = desired output voltage
ΔIL = estimated inductor
ripple current
fS = minimum switching
frequency of the converter
ΔVOUT = desired
output voltage ripple
ESR = equivalent series resistance of
the used output capacitor
IOUT(max) =
maximum output current of the application
ΔIL = inductor ripple current from Equation 16 or Equation 20
ΔIOUT = maximum output
current change in the application
Vout =
desired output voltage
VOS = desired output
voltage change due to the overshoot