SLVSH22A May 2024 – September 2025 DRV8000-Q1
PRODUCTION DATA
The high-side drivers OUT8 through OUT12 can be connected in parallel combinations to support even higher current loads. For example, OUT8 and OUT9 can be connected in parallel as a 600mΩ driver effectively, or OUT9, OUT10, and OUT12 can be connected in parallel as a 400mΩ driver effectively.
However, there are limitations with this mode of operation:
If operating in parallel, the high-side drivers must be configured for ON/OFF SPI register control or external PWM signal control through pin.