SLVSH22A May 2024 – September 2025 DRV8000-Q1
PRODUCTION DATA
The SDI input data word is 24 bits long and consists of the following format:
| R/W | Address | Data | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | B23 | B22 | B21 | B20 | B19 | B18 | B17 | B16 | B15 | B14 | B13 | B12 | B11 | B10 | B9 | B8 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
| Data | 0 | W0 | A5 | A4 | A3 | A2 | A1 | A0 | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
The SDO output data word is 24 bits long and the first 8 bits makes up the IC status register. The report word is the content of the register being accessed.
For a write command (W0 = 0), the response word consists of the fault status indication bits followed by the existing data in the register being written to.
For a read command (W0 = 1), the response word consists of the fault status indications bits followed by the data currently in the register being read.
| IC Status | Report | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | B23 | B22 | B21 | B20 | B19 | B18 | B17 | B16 | B15 | B14 | B13 | B12 | B11 | B10 | B9 | B8 |
| B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 | |||||||||
| Data | 1 | 1 | FAULT | WARN | OV_UV | DRV | OTSD | SPI_ERR | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 |
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | |||||||||