SLVSH22A May 2024 – September 2025 DRV8000-Q1
PRODUCTION DATA
The maximum PWM frequency of the driver is typically determined by multiple factors in the system. While the DRV800x-Q1 device can support up to 100kHz, system parameters can limit this to a lower value.
These system parameters include: