SLVSH22A May 2024 – September 2025 DRV8000-Q1
PRODUCTION DATA
| FAULT EVENT | CONDITION | MODE | DIGITAL CORE | CHARGE PUMP | DRIVERS | STATUS BIT | FAULT/WARN | FUNCTIONAL RECOVERY | STATUS BIT RECOVERY |
|---|---|---|---|---|---|---|---|---|---|
| Disable Gate Driver | DRVOFF = High | N/A | Active | Active | Gate drivers are Pulldown | DRVOFF_STAT | NA | DRVOFF = Low and CLR_FLT | CLR_FLT |
| SPI Clock Fault | Invalid SPI Clock Frame | Latched | Active | Active | Active | SPI_OK, SCLK_FLT, Reject Frame SPI_ERR on SDO frame |
NA | Valid SPI frame | CLR_FLT |
| SPI Address Fault | Address out of range | Latched | Active | Active | Active | SPI_ERR in SDO frame | NA | Valid SPI frame | NA |
| DVDD Power-on-Reset | DVDD < VDVDD_POR | NA | Reset | Disabled | Semi-Active Pulldown | POR | NA | DVDD > VDVDD_POR | CLR_FLT |
| PVDD Undervoltage | PVDD < VPVDD_UV | Latched | Active | Disabled | Pulldown | PVDD_UV OV/UV on SDO frame |
FAULT | PVDD > VPVDD_UV and CLR_FLT | CLR_FLT |
| Automatic | Active | Disabled | Pulldown | PVDD_UV OV/UV on SDO frame |
FAULT | PVDD > VPVDD_UV | CLR_FLT | ||
| VCP Undervoltage | VCP < VVCP_UV | Latched | Active | Disabled | Pulldown | VCP_UV OV/UV on SDO frame |
FAULT | VCP > VVCP_UV and CLR_FLT | CLR_FLT |
| Automatic | Active | Active | Pulldown | VCP_UV OV/UV on SDO frame |
FAULT | VCP > VVCP_UV | CLR_FLT | ||
| PVDD Overvoltage | PVDD_OV_LVL = 0 PVDD > 22V | Latched | Active | Active | Pulldown | PVDD_OV_22V OV/UV on SDO frame |
FAULT | PVDD <VPVDD_OV_LO and CLR_FLT | CLR_FLT |
| Automatic | Active | Active | Pulldown | PVDD_OV_22V OV/UV on SDO frame |
FAULT | PVDD <VPVDD_OV_LO | CLR_FLT | ||
| PVDD_OV_LVL = 1 28V > PVDD > 22V | Latched | Active | Active | EC, Heater and HS are Pulldown | PVDD_OV_22V OV/UV on SDO frame |
FAULT | PVDD <VPVDD_OV_LO and CLR_FLT | CLR_FLT | |
| Automatic | Active | Active | EC, Heater and HS are Pulldown | PVDD_OV_22V OV/UV on SDO frame |
FAULT | PVDD <VPVDD_OV_LO | CLR_FLT | ||
| PVDD_OV_LVL = 1 PVDD > 28V | Latched | Active | Active | Pulldown | PVDD_OV_22V, PVDD_OV_28V OV/UV on SDO frame |
FAULT | PVDD <VPVDD_OV_LO and CLR_FLT | CLR_FLT | |
| Automatic | Active | Active | Pulldown | PVDD_OV_22V, PVDD_OV_28V OV/UV on SDO frame |
FAULT | PVDD <VPVDD_OV_LO | CLR_FLT | ||
| Gate Driver VDS Overcurrent | VDS > VVDS_LVL | Latched | Active | Active | Gate drivers are Pulldown | GD, VDS_Lx, VDS_Hx | FAULT | VDS<VDS_LVL and CLR_FLT | CLR_FLT |
| Cycle | Active | Active | Gate drivers are Pulldown | GD, VDS_Lx, VDS_Hx | FAULT | VDS_VDS_LVL and (CLR_FLT or input cycling) | CLR_FLT | ||
| Warning | Active | Active | Active | GD, VDS_Lx, VDS_Hx | WARN | NA | CLR_FLT | ||
| Disabled | Active | Active | Active | NA | NA | NA | NA | ||
| VGS Gate Fault | FET OFF VGS > VVGS_LVL |
Latched | Active | Active | Gate drivers are Pulldown | GD, VGS_Lx, VGS_Hx | FAULT | VGS<VVGS_LVL and CLR_FLT | CLR_FLT |
| Cycle | Active | Active | Gate drivers are Pulldown | GD, VGS_Lx, VGS_Hx | FAULT | VGS<VGS_LVL and (CLR_FLT or input cycling) | CLR_FLT | ||
| Warning | Active | Active | Active | GD, VGS_Lx, VGS_Hx | WARN | NA | CLR_FLT | ||
| Disabled | Active | Active | Active | NA | NA | NA | NA | ||
| FET ON VGS < VVGS_LVL |
Latched | Active | Active | Gate drivers are Pulldown | GD, VGS_Lx, VGS_Hx | FAULT | VGS>VVGS_LVL and CLR_FLT | CLR_FLT | |
| Cycle | Active | Active | Gate drivers are Pulldown | GD, VGS_Lx, VGS_Hx | FAULT | VGS>VGS_LVL and (CLR_FLT or input cycling) | CLR_FLT | ||
| Warning | Active | Active | Active | GD, VGS_Lx, VGS_Hx | WARN | NA | CLR_FLT | ||
| Disabled | Active | Active | Active | NA | NA | NA | NA | ||
| Half-bridge Overcurrent Fault (OUT1-OUT6) | IOUTx > IOCPx | Latched | Active | Active | Affected driver Hi-Z | HB, OUTx_HS_OCP, OUTx_LS_OCP | FAULT | IOUTx < IOCPx and CLR_FLT | CLR_FLT |
| Half-bridge active open load Fault (OUT1-OUT6) | IOUTx < IOLA_OUTx | Latched | Active | Active | Active | HB, OUTx_HS_OLA,OUTx_LS_OLA | WARN | IOUTx > IOLA_OUTx and CLR_FLT | CLR_FLT |
| High-side Driver overcurrent Fault (OUT7-OUT12) | OUTx_ITRIP_EN=0 IOUTx > IOCx | Latched | Active | Active | Affected driver Hi-Z | HS, ITRIP, OUTx_ITRIP_STAT | FAULT | IOUTx < IOCx and CLR_FLT | CLR_FLT |
| High-side Driver OUTx ITRIP (OUT7-OUT12) | OUTx_ITRIP_EN=1 IOUTx > IOCx | Latched | Active | Active | Active | HS, ITRIP, OUTx_ITRIP_STAT | NA | IOUTx < IOCx | CLR_FLT |
| High Side driver short circuit fault (OUT7-12) | VOUTx<VSC_DET | Latched | Active | Active | Affected driver Hi-Z | HS, OUTx_OCP | FAULT | VOUTx > VSC_DET and CLR_FLT | CLR_FLT |
| High-side Driver open load Fault (OUT7-OUT12) | IOUTx < IOLDx | Latched | Active | Active | Active | HS, OUTx_OLA | WARN | IOUTx > IOLDx and CLR_FLT | CLR_FLT |
| ECFB Overvoltage | ECFB_OV_MODE=00b or 11b VECFB>VECFB_OV_TH | Disabled | Active | Active | Active | NA | NA | NA | NA |
| ECFB_OV_MODE=01b VECFB>VECFB_OV_TH | Latched | Active | Active | Active | EC_HEAT, ECFB_OV | NA | NA | CLR_FLT | |
| ECFB_OV_MODE=10b VECFB>VECFB_OV_TH | Latched | Active | Active | EC driver Hiz | EC_HEAT, ECFB_OV | FAULT | VECFB<VECFB_OV_TH and CLR_FLT | CLR_FLT | |
| ECFB short circuit (passive) | ECFB_DIAG=01b VECFB<VECFB_SC_TH | Automatic | Active | Active | NA | EC_HEAT, ECFB_DIAG_STAT | NA | VECFB > VECFB_SC_TH | NA |
| ECFB open load (passive) | ECFB_DIAG=10b VECFB >VECFB_OLP_TH | Automatic | Active | Active | NA | EC_HEAT, ECFB_DIAG_STAT | NA | VECFB <VECFB_OLP_TH | NA |
| ECFB Above Target Voltage | VECFB>VECFB_HI | Automatic | Active | Active | Active | EC_HEAT, ECFB_HI | NA | VECFB<VECFB_HI | NA |
| ECFB Below Target Voltage | VECFB<VECFB_LO | Automatic | Active | Active | Active | EC_HEAT, ECFB_LO | NA | VECFB>VECFB_LO | NA |
| ECFB Overcurrent (discharge) | EC_FLT_MODE=0b IECFB> IOC_ECFB | Latched | Active | Active | ECFB Hi-Z | EC_HEAT, ECFB_OC | FAULT | IECFB< IOC_ECFB and CLR_FLT | CLR_FLT |
| ECFB Open load active (discharge) | IECFB< IOL_ECFB_LS | Latched | Active | Active | Active | EC_HEAT, ECFB_OL | WARN | IECFB> IOL_ECFB_LS and CLR_FLT | CLR_FLT |
| Heater VDS Overcurrent Fault | VHEAT_VDS > VDS_LVL_HEAT | Latched | Active | Active | Heater is Pulldown | EC_HEAT,HEAT_VDS | FAULT | VHEAT_VDS < VDS_LVL_HEAT and CLR_FLT | CLR_FLT |
| Cycle | Active | Active | Heater is Pulldown | EC_HEAT,HEAT_VDS | FAULT | VHEAT_VDS < VDS_LVL_HEAT and (CLR_FLT or PWM) | CLR_FLT | ||
| Warning | Active | Active | Active | EC_HEAT,HEAT_VDS | WARN | NA | CLR_FLT | ||
| Disabled | Active | Active | Active | NA | NA | NA | NA | ||
| Heater VDS Open load Fault | VSH_HS > VOL_HEAT | Latched | Active | Active | Heater is Pulldown | EC_HEAT,HEAT_OL | FAULT | VSH_HS < VOL_HEAT and CLR_FLT | CLR_FLT |
| Zone X Thermal Warning | TJ > TOTW1,TOTW2 | Automatic | Active | Active | Active | OTW, ZONEx_OTW_L, ZONEx_OTW_H | NA | TJ < TOTW1,TOTW2 | NA |
| Zone X Thermal Shutdown | TJ > TOTSD | Latched | Active | Disabled | Semi-Active Pulldown, Hi-Z | OTSD, ZONEx_OTSD | FAULT | TJ < TOTSD and CLR_FLT | CLR_FLT |
| Watchdog | WD_FLT_M=0b , Invalid Access or Expiration | Warning | Active | Active | Active | WD_FLT | WARN | CLR_FLT and WD_EN disable and re-enable | CLR_FLT |
| Watchdog | WD_FLT_M=1b , Invalid Access or Expiration | Latched | Active | Active | Pulldown | WD_FLT | FAULT | CLR_FLT and WD_EN disable and re-enable | CLR_FLT |