SPRABJ8D September   2022  – May 2025 AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Power
    1. 2.1 Discrete DC-DC Power Solution
    2. 2.2 Integrated PMIC Power Solution
    3. 2.3 Power Decoupling and Filtering
      1. 2.3.1 ADC/DAC Voltage Reference Decoupling
    4. 2.4 Estimated Power Consumption
    5. 2.5 Power Distribution Network
      1. 2.5.1 Simulations
        1. 2.5.1.1 Core Digital Power 1.2V
        2. 2.5.1.2 Digital and Analog I/O Power 3.3V
    6. 2.6 eFuse Power
  6. 3 Clocking
    1. 3.1 Crystal and Oscillator Input Options
    2. 3.2 Output Clock Generation
    3. 3.3 Crystal Selection and Shunt Capacitance
    4. 3.4 Crystal Placement and Routing
  7. 4 Resets
  8. 5 Bootstrapping
    1. 5.1 SOP Signal Implementation
  9. 6 OSPI and QSPI Memory Implementation
    1. 6.1 ROM OSPI and QSPI Boot Requirements
      1. 6.1.1 AM263x QSPI Boot Pin Requirements
      2. 6.1.2 AM263Px OSPI and QSPI Boot Pin Requirements
      3. 6.1.3 AM261x OSPI and QSPI Boot Pin Requirements
    2. 6.2 Additional OSPI and QSPI References
  10. 7 Debug Interfaces
    1. 7.1 JTAG Emulators and Trace
    2. 7.2 UART
  11. 8 USB
    1. 8.1 USB Device Mode
    2. 8.2 USB Host Mode
  12. 9 Multiplexed Peripherals
  13. 10Digital Peripherals
    1. 10.1 General Digital Peripheral Routing Guidelines
    2. 10.2 Trace Length Matching
  14. 11Analog Peripherals
    1. 11.1 General Analog Peripheral Routing Guidelines
      1. 11.1.1 Resolver ADC Routing Guidelines
  15. 12Layer Stackup
    1. 12.1 Key Stackup Features
  16. 13Vias
  17. 14BGA Power Fan-Out and Decoupling Placement
    1. 14.1 Ground Return
      1. 14.1.1 Ground Return - ZCZ Package AM26x Devices
      2. 14.1.2 Ground Return - ZNC and ZFG Package AM261x Devices
    2. 14.2 1.2V Core Digital Power
      1. 14.2.1 1.2V Core Digital Power Key Layout Considerations - ZCZ
      2. 14.2.2 1.2V Core Digital Power Key Layout Considerations - ZFG
    3. 14.3 3.3V Digital and Analog Power
      1. 14.3.1 3.3V I/O Power Key Layout Considerations - ZCZ
      2. 14.3.2 3.3V I/O Power Key Layout Considerations - ZFG
    4. 14.4 1.8V Digital and Analog Power
      1. 14.4.1 1.8V Key Layout Considerations - ZCZ
      2. 14.4.2 1.8V Key Layout Considerations - ZFG
  18. 15Summary
  19. 16References
  20. 17Revision History

Discrete DC-DC Power Solution

The AM263x LaunchPad and AM263x controlCard EVM designs both integrate a set of buck-converter, DC-DC regulators that are useful as a reference power design for some systems. This design consists of a pair of TPS62913 buck-converter regulators for the AM26x MCU core, system digital and analog I/O power, and a set of TPS74801 LDO for powering paired industrial Ethernet PHY.

Current and transient requirements of the DC-DC closed-loop and passive power plane and decoupling network are taken from the power consumption and transient loading tables: Table 2-12 and Table 2-13. Many DC-DC regulators can be matched to fit within these requirements and the maximum power consumption.

TI also recommends to use the power-good generation circuits available on these and similar DC-DC regulators to drive the power on reset (PORz) into the AM26x.

Note: For AM263x, AM263Px, and Automotive-grade AM261x devices, the core voltage (VDD) requirement is 1.2V. For Industrial-grade AM261x devices, the core voltage (VDD) requirement is 1.25V.
 AM263x DC-DC Regulator Example
                    Design Figure 2-1 AM263x DC-DC Regulator Example Design
 AM263x LP-AM263 Schematic
                    Excerpt 1.2V Core Power Implementation Figure 2-2 AM263x LP-AM263 Schematic Excerpt 1.2V Core Power Implementation
 AM263x LP-AM263 Schematic
                    Excerpt 3.3V System Digital, Analog I/O Power Implementation Figure 2-3 AM263x LP-AM263 Schematic Excerpt 3.3V System Digital, Analog I/O Power Implementation
 AM263x LP-AM263 Schematic
                    Excerpt – Power Good Implementation (see PORz Reset Implementation) Figure 2-4 AM263x LP-AM263 Schematic Excerpt – Power Good Implementation (see PORz Reset Implementation)