SPRADJ0 February   2025 AM2612 , AM2631 , AM2632 , AM2634 , AM263P2 , AM263P4 , AM2732 , AM2732-Q1 , AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1 , AM67 , AM68A , AM69A , DRA821U , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VP-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Configurator
  5. 2Software Stack
    1. 2.1 Configurator Plug-in
    2. 2.2 Source Files
    3. 2.3 User Guide
    4. 2.4 Compliance Support Package (CSP)
  6. 3Utilizing the Source - Building Drivers and Examples
    1. 3.1 One-Time Setup
    2. 3.2 Build Instructions
    3. 3.3 Build Command Syntax
  7. 4Obtaining an MCAL package
  8. 5Summary
  9. 6References

Compliance Support Package (CSP)

A Compliance Support Package (CSP) is a collection of document reports provided by Texas Instruments towards aiding the qualification of TI's software components for compliance with safety standards. The reports include different set of documents as available for Baseline Quality (BQ) < Automotive Quality (AQ) < Functional Safety Quality (FSQ). As intended for use in Automobiles, MCALs are aimed towards FSQ. At present, Compliance is only accounted for the driver source, including the configurator plug-ins, whereas other files such as example application and BSW stubs are neither covered nor claimed on the FuSa usage.

CSP documents even go through assessment from an external organization with Functional Safety expertise for the needed SIL and Automotive SIL (ASIL) level certification of the compliance as per the relevant safety standards, such as IEC61508, ISO26262:2018. Following a CSP Audit, the organization can then certify the TI device on the basis of the quality threshold clearance of the company. CSP is not a generic term but is specific to TI's set of qualification documents for Safety compliance.

Until the date of publishing this application note, Automotive Functional Safety certification granted by TÜV SÜD for MCAL v09.01.00 for AM263x Sitara MCU and MCUSW v03.00.00 (based on Processor SDK RTOS v08.06.00) for J7 Jacinto family of devices have ASIL-D/SIL-3 certification and MCAL v09.00.00.02 for AM62x and AM62Ax Sitara MPU and v09.01.00 for the AM273x Sitara MCU family of devices. MCAL certifications are available from TI.com.