SPRADJ0 February 2025 AM2612 , AM2631 , AM2632 , AM2634 , AM263P2 , AM263P4 , AM2732 , AM2732-Q1 , AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1 , AM67 , AM68A , AM69A , DRA821U , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VP-Q1
Texas Instruments Incorporated delivers the MCAL package to enable an AUTOSAR stack on the Functional Safety compliant, automotive-grade Embedded Processors ranging from Jacinto Processors to Sitara Microprocessor and Microcontroller units. The MCAL package provides a regular SDK that includes simple device drivers to enable hardware interface by means of software APIs. The MCAL package is also useful for getting the driver interface maintained as standard component API as mandated by the AUTOSAR standard for MCAL and CDD drivers while easing for a risk-tolerant system access in compliance with the ISO 26262:2018 Automotive Functional Safety standard. The package can be requested for a standalone use on TI's chips and can also be obtained from any of TI's leading AUTOSAR stack vendor partners within the complete stack.