SPRADJ0 February   2025 AM2612 , AM2612-Q1 , AM2631 , AM2632 , AM2634 , AM263P2 , AM263P4 , AM2732 , AM2732-Q1 , AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1 , AM67 , AM68A , AM69A , DRA821U , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VP-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Configurator
  5. 2Software Stack
    1. 2.1 Configurator Plug-in
    2. 2.2 Source Files
    3. 2.3 User Guide
    4. 2.4 Compliance Support Package (CSP)
  6. 3Utilizing the Source - Building Drivers and Examples
    1. 3.1 One-Time Setup
    2. 3.2 Build Instructions
    3. 3.3 Build Command Syntax
  7. 4Obtaining an MCAL package
  8. 5Summary
  9. 6References

Utilizing the Source - Building Drivers and Examples

Driver source can be built as a library, and related example application binaries can be built for the executable .xer5f format and flashable .appimage format. To build either of these, makefiles are included with the bundle for an effortless build. Install the Make client (GMake on Microsoft® Windows®) as a prerequisite to be able to build the source library and examples. Without make, all the steps given under the make command must be used in the same sequence in a command prompt to build the executable output file.