SPRADJ6 November 2026 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR2188 , AWR2243 , AWR2544 , AWR2944 , AWR2944P , AWR6443 , AWR6843 , AWRL1432 , AWRL6432 , AWRL6844 , AWRL6888 , IWR1443 , IWR1642 , IWR1843 , IWR2188 , IWR2243 , IWR2944 , IWR6243 , IWR6443 , IWR6843 , IWRL1432 , IWRL6432 , IWRL6432W , IWRL6843 , IWRL6844
In the mmWave radar sensor, RF power amplifiers (PA) on the die excite the transmitting antenna elements. The amplified chirp signals travel from the die pads through the package layers to the RF balls, then through PCB feedlines to the antenna. In reverse, the receiving antenna elements act as the source, feeding signals back to the low-noise amplifier (LNA) at the die level. The complete block diagram is shown in Figure 1-8.
Figure 1-8 Source Block Diagram