SPRT759 October 2023 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
To create a foundation for fault control techniques, both the IEC 60730 and UL 1998 specifications divide products into classes. The class assignment is determined by a hazard and risk analysis applied to the specific control. This analysis is based on both the likelihood of the failure and the resulting consequence of the failure.
IEC 60730 defines 3 classes: A, B and C:
UL 1998 defines two classes: 1 and 2. UL 1998 class 1 is comparable to IEC 60730 class B and UL 1998 class 2 is comparable to IEC 60730 class C. For class definitions and examples, see Table 2-1.
Class | Definition #OL_GX1_Y5H_TWB | Examples |
---|---|---|
IEC 60730 class A | "H.2.22.1 class A control function - control functions which are not intended to be relied upon for the safety of the application" | Room thermostats, temperature control. |
IEC 60730 class B and UL 1998 class 1 |
"H.2.22.2 class B control function - control functions which are intended to prevent an unsafe state of the appliance. Note: Failure of the control function will not lead directly to a hazardous situation. | Thermal cut-out. Door locks for laundry
equipment. |
"A3.1 Software Class 1: Sections of software intended to control function to reduce the likelihood of a risk associated with the equipment." | ||
IEC 60730 class C and UL 1998 class 2 |
"H.2.22.3 class C control function - control functions which are intended to prevent special hazards such as explosion or whose failure could directly cause a hazard in the appliance" | Automatic burner controls. Thermal cut-outs for a closed water heater system. |
"A3.2 Software Class 2 – Sections of software intended to control functions to reduce the likelihood of special risks (for example, explosion) associated with the equipment." |
The standards define the components that must be tested along with examples of acceptable measures to detect faults/errors of that component. Depending on the class, the components to test include the CPU, clocks, volatile and non-volatile memory, internal data path, I/O and communication interfaces (Table 2-2). In general, for each component there are a few types of measures that the developer can choose from to verify/test component functionality. These suggested measures can be:
The implementation of IEC 60730 acceptable measures are meant to detect, and prevent, unsafe conditions and hazards associated with the equipment. These requirements are derived from the IEC 61508 standard "Functional safety of electrical/electronic/programmable electronic (E/E/PE) systems." The focus of IEC 61508 is how to apply, design, and maintain automatic protection systems called safety-related systems.
Component to be Tested | Hardware Fault / Error to Detect (1) | |||
---|---|---|---|---|
Class B / 1 | Class C / 2 | |||
1. CPU | 1.1 Registers | Stuck-at | DC fault | |
1.2 Instruction decode and execution | N/A (2) | Wrong decode and execution | ||
1.3 Program counter | Stuck-at | DC fault | ||
1.4 Addressing | N/A | DC fault | ||
1.5 Data paths | N/A | DC fault | ||
2. Interrupts | None or too frequent | None or too frequent related to different sources | ||
3. Clock | Wrong frequency | Wrong frequency | ||
4. Memory | 4.1 Non-volatile | All single bit faults | All single and double bit errors | |
4.2 Volatile | DC fault | DC fault and dynamic cross links | ||
4.3 Addressing | Stuck at | DC fault | ||
5. Internal data path | 5.1 Data | Stuck-at | DC fault | |
5.2 Addressing | Wrong address | Wrong address, multiple addressing | ||
6. External communication | 6.1 Data | All single-bit and double bit errors | All single-bit, double-bit and triple-bit errors | |
6.2 Addressing | Wrong address | Wrong and multiple addressing | ||
6.3 Timing | Wrong point in time | Wrong point in time | ||
Wrong sequence | Wrong sequence | |||
7. Input/output periphery | 7.1 Digital I/O | Open and short circuit or as specified in the product standard | Open and short circuit or as specified in the product standard | |
7.2 Analog I/O 7.2.1 A/D and D/A converter |
Open and short circuit or as specified in the product standard | Open and short circuit or as specified in the product standard | ||
7.2 Analog I/O 7.2.2 Analog multiplexer |
Wrong addressing | Wrong addressing | ||
8. Monitoring devices and comparators | N/A | Any output outside the static and dynamic functional specification | ||
9. Components not covered by 1-8. Custom chips, ASIC, GAL, Gate array |
Any output outside the static and dynamic functional specification | Any output outside the static and dynamic functional specification |