SPRUIF3B May 2017 – March 2019
A connector is provided to facilitate plugging in of the TI COM8Q modules, which provide features such as Bluetooth and Wi-Fi®. The COM8Q interface requires a 3.6-V power supply, thus a dedicated regulator is provided. All signals on the COM8Q interface are required to 1.8 volts, therefore voltage translators are placed to convert from the standard I/O levels of 3.3 V.