SPRUIF3B May 2017 – March 2019 DRA790 , DRA791 , DRA793 , DRA797
Table 1 lists the SoC EVMs and kits.
| Systems | Description | Model Number |
|---|---|---|
| DRA71x, DRA79x, TDA2E-17, and AM570x socketed CPU board (GP) | Socketed - CPU board ES2.0 GP (CPU board) | EVMX777BG-01-00-S0 |
| DRA71x, DRA79x, TDA2Ex-17, and AM570x CPU board (GP) | Soldered - CPU board ES2.0 GP (CPU board) | EVMX777BG-01-00-00 |
| DRA71x, DRA79x, TDA2Ex-17, and AM570x CPU board (HS) | Soldered - CPU board ES2.0 HS (CPU board) | EVMX777BH-01-00-00 |
| DRA71x and DRA79x
Infotainment EVM kit |
Soldered - CPU board ES2.0 GP (CPU board) with:
|
EVMX777G-01-20-00 |
| TDA2Ex-17 Vision EVM kit | Soldered - CPU board ES2.0 GP (CPU board):
with Vision Apps board |
EVMX777G-01-40-00 |
| DRA71x, DRA79x, TDA2Ex-17, and AM570x CPU EVM kit | Soldered - CPU board ES2.0 GP (CPU board):
with 10.1-inch, 1280 × 800 LCD/TS board |
EVMX777G-01-00-00 |
Table 2 lists the EVM accessories
| Accessories | Description | Model Number |
|---|---|---|
| JAMR3 Tuner Application Board | Head-unit DIN form-factor Application Board with radio tuners, multiple audio I/Os, and video input extendibility | EVM5777JAMR3-V1-0 |
| Vision Application Board | Support for multiple camera inputs for surround view, stereo vision, and proprietary camera board interfaces | EVMX777VISION-V2-0 |
| 10.1-inch, 1280 × 800, Display/Multitouch Touchscreen | 10.1-inch, 1280 × 800, LCD (24-bit color), with Multitouch Touchscreen | EVMX777LCDTS-V1-0 |
Table 3 lists the EVM kit truth table.
| EVM or Kit Name | CPU
Board |
JAMR3
App Board |
Vision
App Board |
LCD/TS
Daughter Board |
Power Supply Adapter
(2.1 to 2.5 mm) |
|---|---|---|---|---|---|
| DRA71x, DRA79x, TDA2E-17, AM570x Socketed CPU board (GP) | X | X | |||
| DRA71x, DRA79x, TDA2E-17, AM570x CPU board (GP) | X | X | |||
| DRA71x, DRA79x, TDA2E-17, AM570x CPU board (HS) | X | X | |||
| DRA71x and DRA79x Infotainment EVM kit | X | X | X | X | |
| TDA2E-17 Vision EVM kit | X | X | X | ||
| DRA71x, DRA79x, TDA2E-17, and AM570x EVM kit | X | X |