SPRUIF3B May 2017 – March 2019 DRA790 , DRA791 , DRA793 , DRA797
The EVM provides enabling and disabling support for the eFUSE programming supply. As a protection, two separate steps are required to enable the programming supply. The DIP switch SW8.p5 must be set to on (default is off) and the I/O expander (EXP2 and P13) must be low by software (default is high).