SPRUIF3B May 2017 – March 2019 DRA790 , DRA791 , DRA793 , DRA797
Two independent USB ports are supported on the EVM. USB 3.0 Super-Speed bus (USB1) is supported using port USB1 to a mini-AB type connector. This interface supports rates up to 5 GB/s. USB2.0 interface is supported using port USB2 to a micro-AB type connector. It can supports rates up to 480 MB/s. Both ports can operate in either host or device mode. VBUS can be supplied to the peripheral when in host mode by enabling the VBUS switch (controlled through the SoC). However, the EVM cannot be powered from VBUS when operating in device mode.
The EVM includes capabilities to set and read each ID pin of the connectors. This feature is supported using the I/O expander (EXP2 P1 for USB1 and P2 for USB2). In addition, the DIP switch SW2 provides the ability to manually set the individual ID value either high (off) or low (on).