SPRUIF3B May 2017 – March 2019 DRA790 , DRA791 , DRA793 , DRA797
The DRA79x evaluation module (EVM) is an evaluation platform designed to speed up development efforts and reduce time to market for applications such as infotainment, reconfigurable digital cluster or integrated digital cockpit. To allow scalability and reuse across DRA79x Jacinto Infotainment SoCs, the EVM is based on the Jacinto 6 Entry DRA718 SoC, which incorporates a heterogeneous, scalable architecture that includes a mixture of the following:
The EVM also integrates a host of peripherals including multicamera interfaces (both parallel and serial) for LVDS-based surround view systems, displays, CAN, and Gigabit Ethernet audio video bridging (AVB).
The main CPU board integrates these key peripherals such as Ethernet or high-definition multimedia interface (HDMI®), while the infotainment application daughter board (JAMR3) and LCD/TS daughter board will complement the CPU board to deliver complete system to jump start your evaluation and application development.