SPRUIF3B May 2017 – March 2019 DRA790 , DRA791 , DRA793 , DRA797
Table 10 lists the I2C interfaces available on the EVM, with a list of devices connected to each I2C interface and its corresponding device address.
| CPU Board | Part No. | I2C1 | I2C3 | I2C4 | I2C5 | Device Address (7b) |
|---|---|---|---|---|---|---|
| EEPROM | 24WC256 | X | 0x50 | |||
| Digital Temperature Sensor | TMP102AIDRLT | X | 0x48 | |||
| GPIO Expander 1 | PCF8575 | X | 0x20 | |||
| GPIO Expander 2 | PCF8575 | X | 0x21 | |||
| GPIO Expander 3 | PCF8575 | X | 0x26 | |||
| MLB Connector | Connector | X | NA | |||
| LCD Interface | Connector | X | NA | |||
| COM8 Connector | Connector | X | NA | |||
| Audio Codec | TLV320AIC3106 | X | 0X19 | |||
| Expansion Connector | Connector | X | X | X | NA | |
| PMIC | LP8733 | X | 0x60 | |||
| LP8732 | X | 0x61 | ||||
| FPD Link | DS90UH925Q | X | 0x1B | |||
| LI Camera | Connector | X | NA | |||
| CSI2 Camera | Connector | X | NA |