SPRUIF3B May 2017 – March 2019 DRA790 , DRA791 , DRA793 , DRA797
Figure 14 is part of the SoC pinmux table for VIN2A. The SoC device supports additional functions not shown in the table. The functions shown are intended to reflect those supported on the EVM. These functions include:
Figure 14. SoC Pinmux for VIN2A and EMU MUX D: Selects between onboard support and expansion support for the VIN2A, EMU signals. The selection is made using the I/O expander 3, bits P6 and P2. The default mode is set to onboard peripheral selection, such JTAG/Trace can be supported without I2C accesses.
MUX E: Selects between LI Camera, FPD-Link transmitter, and JTAG/Trace. The selection is made using the I/O expander 2, bits P17 and P14. The default mode is set to EM, such JTAG/Trace can be supported without I2C accesses. Figure 15 shows the MUX diagram for VIN2A and EMU
Figure 15. MUX Diagram for VIN2A and EMU