SPRUIF3B May 2017 – March 2019 DRA790 , DRA791 , DRA793 , DRA797
The CPU board has provisions to monitor power for many of the systems core power rails. The measurement system is implemented using the INA226 I2C current shunt and power monitors from TI. The INA226 device monitors both power supply voltage and shunt current measurements. Information is connected from the INA226 devices using dedicated I2C buses. The INA226 devices can be controlled using off-board modules (FTDI USART, MSP430, or a similar device).
Table 9 lists a mapping of the current monitoring system. INA226 devices are at each shunt location.
| I2C Address | Power Net | Shunt/Resistor | Description |
|---|---|---|---|
| I2C BUS A | |||
| 0x40 | VPIN_S1_3V3 | 20 mΩ | LP8733 Buck0 power input (core) |
| 0x41 | VPIN_S2_3V3 | 20 mΩ | LP8733 Buck1 power input (DSP) |
| 0x42 | VPIN_S3_3V3 | 20 mΩ | LP8732 Buck0 power input (1V8) |
| 0x43 | VPIN_S4_3V3 | 20 mΩ | LP8732 Buck1 power input (DDR) |
| 0x44 | VDD_CORE_AVS | 10 mΩ | CPU Core power rail |
| 0x45 | VDD_DSP_AVS | 10 mΩ | CPU DSP power rail |
| 0x46 | VDDS_1V8 | 10 mΩ | CPU 1V8 power rails |
| 0x47 | VDD_DDR_1V35 | 10 mΩ | CPU DDR power rail |
| 0x48 | VDA_1V8_PLL | 10 mΩ | CPU PLL power rails |
| 0x49 | VDA_1V8_PHY | 10 mΩ | CPU PHY power rails |
| 0x4A | VDDSHV8 | 10 mΩ | CPU I/O power rail for VDDSHV8 |
| 0x4B | VDDA_USB3V3 | 10 mΩ | CPU USB3V3 power rail |
| 0x4C | VDDSHV_3V3 | 10 mΩ | CPU I/O power rail (except VDDSHV8) |
| I2C BUS B | |||
| 0x40 | EVM_12V | 10 mΩ | Total system 12-V power rail |
| 0x41 | EVM_5V0 | 10 mΩ | Total system 5V0 power rail |
| 0x42 | VSYS_3V3 | 10 mΩ | Total system 3V3 power rail |
| 0x43 | VDD_DDR | 10 mΩ | DDR memory power rail |
| 0x44 | EVM_1V8 | 10 mΩ | EVM 1V8 peripheral rail |
| 0x45 | EVM_3V3 | 10 mΩ | EVM 3V3 peripheral rail |