SPRUJE8C December 2024 – June 2025 AM2752-Q1 , AM2754-Q1
Multiple power-indication LEDs are provided onboard to indicate to users the output status of major supplies. The LEDs indicate power across various domains as shown in Table 2-1.
| Name | Default Status | Operation | Function |
|---|---|---|---|
| LD1 | OFF | SoC_GPIO1_49 | User Test LED |
| LD2 | ON | VDDR_CORE | Power indicator for VDDR CORE |
| LD3 | OFF | XDS Data | Red LED glows during XDS110 data transaction |
| LD4 | ON | PMIC_RSTOUT | Power Good indicator for PMIC |
| LD5 | ON 1 | XDS Power | XDS Power Green LED |
| LD6 | ON | VCC_3V3_SYS | Power indicator LED for VCC_3V3_SYS |
| LD7 | ON 1 | VCC_3V3_FT4232 | FT4232 Power LED |
| LD9 | OFF | VBUS_TYPEC2 | Indicator LED for Type_C USB connector 2 |
| LD10 | OFF | IO_EXP_TEST_LED | User Test LED for 3V3 IO expander |
| LD13 | OFF | VBUS_TYPEC2 | Indicator LED for Type_C USB connector 2 |
| LD14 | OFF | VMAIN_EN | Power Delivery Error Indicator, Type-C connection not supplying minimum 15W (5V at 3A) |