SPRUJE8C December 2024 – June 2025
The AM275x EVM features two symmetric shielded 80-pin Audio Expansion Connectors (AEC1 & AEC2) for external Audio device interfacing. AEC1 and AEC2 are placed at fixed distances and specific locations on the left and right side of the AM275x EVM.
The AEC Pinout includes:
For more information on Audio expansion connectors refer to the AEC Mapping chapter.